244879
|
Motor
EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
90 mm
-
Motor length:
26.7 mm
-
Nominal torque (max. continuous torque):
533 mNm
-
Nominal voltage:
48 V
-
No load speed:
2080 rpm
-
Speed constant:
44 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
323772
|
Motor
EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
90 mm
-
Motor length:
28.7 mm
-
Nominal torque (max. continuous torque):
444 mNm
-
Nominal voltage:
24 V
-
No load speed:
3190 rpm
-
Speed constant:
135 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
429271
|
Motor
EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
90 mm
-
Motor length:
28.7 mm
-
Nominal torque (max. continuous torque):
560 mNm
-
Nominal voltage:
36 V
-
No load speed:
3120 rpm
-
Speed constant:
88 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
500266
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
997 mNm
-
Nominal voltage:
30 V
-
No load speed:
2080 rpm
-
Speed constant:
70.2 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
500267
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
972 mNm
-
Nominal voltage:
48 V
-
No load speed:
1960 rpm
-
Speed constant:
41.3 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
500268
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
972 mNm
-
Nominal voltage:
60 V
-
No load speed:
1980 rpm
-
Speed constant:
33.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
500269
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
1020 mNm
-
Nominal voltage:
18 V
-
No load speed:
2110 rpm
-
Speed constant:
118 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
505592
|
Motor
EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
457 mNm
-
Nominal voltage:
36 V
-
No load speed:
3070 rpm
-
Speed constant:
86.8 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
515458
|
Motor
EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
462 mNm
-
Nominal voltage:
24 V
-
No load speed:
3170 rpm
-
Speed constant:
134 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
580047
|
Motor
EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
464 mNm
-
Nominal voltage:
60 V
-
No load speed:
2600 rpm
-
Speed constant:
44.1 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|