Search result

Filter

Parameter

Part No. Article Technical data Price
ECXZ19M1KN46N1IL1D505A
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, with Hall sensors
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 12.6 mNm
  • Nominal voltage: 24 V
  • No load speed: 55700 rpm
  • Speed constant: 2330 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1KN46N1IL1D505B
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, sensorless
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 12.6 mNm
  • Nominal voltage: 24 V
  • No load speed: 55700 rpm
  • Speed constant: 2330 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1KN46N1IL1D546A
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, with Hall sensors
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 13 mNm
  • Nominal voltage: 36 V
  • No load speed: 55700 rpm
  • Speed constant: 1550 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1KN46N1IL1D546B
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, sensorless
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 13 mNm
  • Nominal voltage: 36 V
  • No load speed: 55700 rpm
  • Speed constant: 1550 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1KN46N1IL1D576A
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, with Hall sensors
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 13.3 mNm
  • Nominal voltage: 48 V
  • No load speed: 54700 rpm
  • Speed constant: 1140 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1KN46N1IL1D576B
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, sensorless
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 13.3 mNm
  • Nominal voltage: 48 V
  • No load speed: 54700 rpm
  • Speed constant: 1140 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1VF35N1IL1D521A
  •  
  •  
Motor ECX SPEED 19M Ø19 mm, brushless, with Hall sensors
  • Type power: 30 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 9.12 mNm
  • Nominal voltage: 18 V
  • No load speed: 46500 rpm
  • Speed constant: 2600 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1VF35N1IL1D521B
  •  
  •  
Motor ECX SPEED 19M Ø19 mm, brushless, sensorless
  • Type power: 30 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 9.12 mNm
  • Nominal voltage: 18 V
  • No load speed: 46500 rpm
  • Speed constant: 2600 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1VF35N1IL1D544A
  •  
  •  
Motor ECX SPEED 19M Ø19 mm, brushless, with Hall sensors
  • Type power: 30 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 8.99 mNm
  • Nominal voltage: 24 V
  • No load speed: 49100 rpm
  • Speed constant: 2060 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1VF35N1IL1D544B
  •  
  •  
Motor ECX SPEED 19M Ø19 mm, brushless, sensorless
  • Type power: 30 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 8.99 mNm
  • Nominal voltage: 24 V
  • No load speed: 49100 rpm
  • Speed constant: 2060 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0