Search result

Filter

Parameter

back

Part No. Article Technical data Price
ECXZ19M1VF35N1IL1D590A
  •  
  •  
Motor ECX SPEED 19M Ø19 mm, brushless, with Hall sensors
  • Type power: 30 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 9.07 mNm
  • Nominal voltage: 36 V
  • No load speed: 46500 rpm
  • Speed constant: 1300 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1VF35N1IL1D590B
  •  
  •  
Motor ECX SPEED 19M Ø19 mm, brushless, sensorless
  • Type power: 30 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 9.07 mNm
  • Nominal voltage: 36 V
  • No load speed: 46500 rpm
  • Speed constant: 1300 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1VF35N1IL1D615A
  •  
  •  
Motor ECX SPEED 19M Ø19 mm, brushless, with Hall sensors
  • Type power: 30 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 8.54 mNm
  • Nominal voltage: 48 V
  • No load speed: 48400 rpm
  • Speed constant: 1020 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1VF35N1IL1D615B
  •  
  •  
Motor ECX SPEED 19M Ø19 mm, brushless, sensorless
  • Type power: 30 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 8.54 mNm
  • Nominal voltage: 48 V
  • No load speed: 48400 rpm
  • Speed constant: 1020 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0