Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
ECX SPEED 19M Ø19 mm, brushless, with Hall sensors
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €241.57* |
5-19 | €188.73* | |
20-49 | €153.78* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 18 V |
No load speed | 46500 rpm |
No load current | 151 mA |
Nominal speed | 41300 rpm |
Nominal torque (max. continuous torque) | 9.12 mNm |
Nominal current (max. continuous current) | 2.59 A |
Stall torque | 94 mNm |
Stall current | 25.6 A |
Max. efficiency | 85 % |
Characteristics | |
Terminal resistance | 0.704 Ω |
Terminal inductance | 0.0513 mH |
Torque constant | 3.67 mNm/A |
Speed constant | 2600 rpm/V |
Speed / torque gradient | 498 rpm/mNm |
Mechanical time constant | 6 ms |
Rotor inertia | 1.15 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 12.4 K/W |
Thermal resistance winding-housing | 2.77 K/W |
Thermal time constant winding | 5.97 s |
Thermal time constant motor | 513 s |
Ambient temperature | -20...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Kugellager |
Max. speed | 50000 rpm |
Axial play | 0 mm, at radial load < 4 N |
0.29 mm, at radial load > 4 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 70 N |
(static, shaft supported) | 5000 N |
Max. radial load | 12 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 78 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics, and of course unrivaled durability.
The ECX SPEED 19 M is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.