Search result

Filter

Parameter

Part No. Article Technical data Price
ECXZ19M1KN46K1ST1D505A
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, with Hall sensors
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 10.4 mNm
  • Nominal voltage: 24 V
  • No load speed: 64700 rpm
  • Speed constant: 2700 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 1000
ECXZ19M1KN46K1ST1D546A
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, with Hall sensors
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 10.7 mNm
  • Nominal voltage: 36 V
  • No load speed: 64700 rpm
  • Speed constant: 1800 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 1000
ECXZ19M1KN46K1ST1D576A
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, with Hall sensors
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 11 mNm
  • Nominal voltage: 48 V
  • No load speed: 63500 rpm
  • Speed constant: 1330 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 1000
ECXZ19M1KN46N1IL1D474A
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, with Hall sensors
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 13.8 mNm
  • Nominal voltage: 18 V
  • No load speed: 57200 rpm
  • Speed constant: 3190 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1KN46N1IL1D505A
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, with Hall sensors
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 12.6 mNm
  • Nominal voltage: 24 V
  • No load speed: 55700 rpm
  • Speed constant: 2330 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1KN46N1IL1D546A
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, with Hall sensors
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 13 mNm
  • Nominal voltage: 36 V
  • No load speed: 55700 rpm
  • Speed constant: 1550 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1KN46N1IL1D576A
  •  
  •  
Motor ECX SPEED 19 M Ø19 mm, brushless, with Hall sensors
  • Type power: 60 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 13.3 mNm
  • Nominal voltage: 48 V
  • No load speed: 54700 rpm
  • Speed constant: 1140 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1VF35N1IL1D521A
  •  
  •  
Motor ECX SPEED 19M Ø19 mm, brushless, with Hall sensors
  • Type power: 30 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 9.12 mNm
  • Nominal voltage: 18 V
  • No load speed: 46500 rpm
  • Speed constant: 2600 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1VF35N1IL1D544A
  •  
  •  
Motor ECX SPEED 19M Ø19 mm, brushless, with Hall sensors
  • Type power: 30 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 8.99 mNm
  • Nominal voltage: 24 V
  • No load speed: 49100 rpm
  • Speed constant: 2060 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXZ19M1VF35N1IL1D590A
  •  
  •  
Motor ECX SPEED 19M Ø19 mm, brushless, with Hall sensors
  • Type power: 30 W
  • Outer diameter: 19 mm
  • Motor length: 42.5 mm
  • Nominal torque (max. continuous torque): 9.07 mNm
  • Nominal voltage: 36 V
  • No load speed: 46500 rpm
  • Speed constant: 1300 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0