Search result

Filter

Parameter

forward

Part No. Article Technical data Price
ECXZ19L1KN46K1SC1D399A
  •  
  •  
Motor ECX SPEED 19 L Ø19 mm, ceramic bearings, brushless, with Hall sensors
  • Type power: 120 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 24.5 mNm
  • Nominal voltage: 18 V
  • No load speed: 60200 rpm
  • Speed constant: 3350 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 1000
ECXZ19L1KN46K1SC1D399B
  •  
  •  
Motor ECX SPEED 19 L Ø19 mm, ceramic bearings, brushless, sensorless
  • Type power: 120 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 24.5 mNm
  • Nominal voltage: 18 V
  • No load speed: 60200 rpm
  • Speed constant: 3350 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 2000
ECXZ19L1KN46K1SC1D428A
  •  
  •  
Motor ECX SPEED 19 L Ø19 mm, ceramic bearings, brushless, with Hall sensors
  • Type power: 120 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 24.2 mNm
  • Nominal voltage: 24 V
  • No load speed: 60200 rpm
  • Speed constant: 2510 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 1000
ECXZ19L1KN46K1SC1D428B
  •  
  •  
Motor ECX SPEED 19 L Ø19 mm, ceramic bearings, brushless, sensorless
  • Type power: 120 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 24.2 mNm
  • Nominal voltage: 24 V
  • No load speed: 60200 rpm
  • Speed constant: 2510 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 2000
ECXZ19L1KN46K1SC1D474A
  •  
  •  
Motor ECX SPEED 19 L Ø19 mm, ceramic bearings, brushless, with Hall sensors
  • Type power: 120 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 25.1 mNm
  • Nominal voltage: 36 V
  • No load speed: 57100 rpm
  • Speed constant: 1590 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 1000
ECXZ19L1KN46K1SC1D474B
  •  
  •  
Motor ECX SPEED 19 L Ø19 mm, ceramic bearings, brushless, sensorless
  • Type power: 120 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 25.1 mNm
  • Nominal voltage: 36 V
  • No load speed: 57100 rpm
  • Speed constant: 1590 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 2000
ECXZ19L1KN46K1SC1D493A
  •  
  •  
Motor ECX SPEED 19 L Ø19 mm, ceramic bearings, brushless, with Hall sensors
  • Type power: 120 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 23.4 mNm
  • Nominal voltage: 48 V
  • No load speed: 62900 rpm
  • Speed constant: 1310 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 1000
ECXZ19L1KN46K1SC1D493B
  •  
  •  
Motor ECX SPEED 19 L Ø19 mm, ceramic bearings, brushless, sensorless
  • Type power: 120 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 23.4 mNm
  • Nominal voltage: 48 V
  • No load speed: 62900 rpm
  • Speed constant: 1310 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 2000
ECXZ19L1KN46K1ST1D399A
  •  
  •  
Motor ECX SPEED 19 L Ø19 mm, brushless, with Hall sensors
  • Type power: 120 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 24.5 mNm
  • Nominal voltage: 18 V
  • No load speed: 60200 rpm
  • Speed constant: 3350 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 1000
ECXZ19L1KN46K1ST1D399B
  •  
  •  
Motor ECX SPEED 19 L Ø19 mm, brushless, sensorless
  • Type power: 120 W
  • Outer diameter: 19 mm
  • Motor length: 58 mm
  • Nominal torque (max. continuous torque): 24.5 mNm
  • Nominal voltage: 18 V
  • No load speed: 60200 rpm
  • Speed constant: 3350 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 2000