Search result
Filter
Parameter
Price ($)
Power (W)
Diameter (mm)
Length (mm)
Speed constant (min-1/V)
No load speed (min-1)
Nominal torque (mNm)
Nominal Voltage (V)
Commutation With Hall sensors
Part No. | Article | Technical data | Price | |
607951
|
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors |
|
||
607952
|
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors |
|
||
607953
|
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors and cables |
|
||
607954
|
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors and cables |
|
||
607955
|
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors and cables |
|
||
607956
|
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors and cables |
|
||
542099
|
Motor EC frameless 90 flat, brushless, 260 W |
|
||
543673
|
Motor EC frameless 90 flat, brushless, 160 W |
|
||
581294
|
Motor EC frameless 90 flat, brushless, 260 W |
|
||
581295
|
Motor EC frameless 90 flat, brushless, 260 W |
|