Search result
Filter
Parameter
Price ($)
Power (W)
Diameter (mm)
Length (mm)
Speed constant (min-1/V)
No load speed (min-1)
Nominal torque (mNm)
Nominal Voltage (V)
Commutation
Part No. | Article | Technical data | Price | |
608135
|
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors |
|
||
608136
|
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors |
|
||
608137
|
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors |
|
||
608138
|
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors |
|
||
608139
|
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable |
|
||
608140
|
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable |
|
||
608141
|
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable |
|
||
608142
|
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable |
|
||
371119
|
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, sensorless |
|
||
371120
|
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, sensorless |
|