Specifications
Information: Drawings are not to scale.
Values at nominal voltage |
Nominal voltage |
3 V |
No load speed |
13900 rpm |
No load current |
51.5 mA |
Nominal speed |
3950 rpm |
Nominal torque (max. continuous torque) |
0.734 mNm |
Nominal current (max. continuous current) |
0.418 A |
Stall torque |
1.09 mNm |
Stall current |
0.584 A |
Max. efficiency |
52 % |
Characteristics |
Terminal resistance |
5.14 Ω |
Terminal inductance |
0.127 mH |
Torque constant |
1.88 mNm/A |
Speed constant |
5120 rpm/V |
Speed / torque gradient |
14100 rpm/mNm |
Mechanical time constant |
35.1 ms |
Rotor inertia |
0.237 gcm² |
Thermal data |
Thermal resistance housing-ambient |
49.2 K/W |
Thermal resistance winding-housing |
13.2 K/W |
Thermal time constant winding |
1.12 s |
Thermal time constant motor |
73.8 s |
Ambient temperature |
-20...+85 °C |
Max. winding temperature |
+100 °C |
Mechanical data |
Bearing type |
ball bearings |
Max. speed |
25000 rpm |
Axial play |
0 mm, at radial load < 0.5 N |
|
0.1 mm, at radial load > 0.5 N |
Max. axial load (dynamic) |
0.15 N |
Max. force for press fits (static) |
15 N |
(static, shaft supported) |
70 N |
Max. radial load |
0.4 N, 4 mm from flange |
Other specifications |
Number of pole pairs |
4 |
Number of phases |
3 |
Number of autoclave cycles |
0 |
Product |
Weight |
3 g |
Description
Thanks to their flat design, the brushless EC flat motors are exactly the right drive for many applications. The well-conceived, simple engineering allows mainly automated production which results in a favorable price.
Videos