581301
|
Motor
EC frameless 90 flat, brushless, 160 W
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
29.5 mm
-
Nominal torque (max. continuous torque):
457 mNm
-
Nominal voltage:
36 V
-
No load speed:
3070 rpm
-
Speed constant:
86.8 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
581302
|
Motor
EC frameless 90 flat, brushless, 160 W
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
29.5 mm
-
Nominal torque (max. continuous torque):
464 mNm
-
Nominal voltage:
60 V
-
No load speed:
2600 rpm
-
Speed constant:
44.1 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
588847
|
Motor
EC frameless 90 flat, brushless, 160 W
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
29.5 mm
-
Nominal torque (max. continuous torque):
463 mNm
-
Nominal voltage:
12 V
-
No load speed:
3160 rpm
-
Speed constant:
268 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
588849
|
Motor
EC frameless 90 flat, brushless, 260 W
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
42 mm
-
Nominal torque (max. continuous torque):
1020 mNm
-
Nominal voltage:
18 V
-
No load speed:
2100 rpm
-
Speed constant:
118 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608135
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
164 mNm
-
Nominal voltage:
18 V
-
No load speed:
5740 rpm
-
Speed constant:
324 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608136
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
136 mNm
-
Nominal voltage:
24 V
-
No load speed:
6250 rpm
-
Speed constant:
265 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608137
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
135 mNm
-
Nominal voltage:
36 V
-
No load speed:
6060 rpm
-
Speed constant:
171 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608138
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
149 mNm
-
Nominal voltage:
48 V
-
No load speed:
5740 rpm
-
Speed constant:
121 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608139
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
164 mNm
-
Nominal voltage:
18 V
-
No load speed:
5740 rpm
-
Speed constant:
324 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608140
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
136 mNm
-
Nominal voltage:
24 V
-
No load speed:
6250 rpm
-
Speed constant:
265 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|