Details

Resolver Res 26, 10 Volt

Part number 268912

Resolver Res 26, 10 Volt
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €357.04
5-19 €320.62
20-49 €291.46
from 50 On request

Sensors can be purchased only as a component of a combination.

Specifications

Technical illustrations

Information: Drawings are not to scale.

General information
Max. mechanical speed 10000 rpm
Shaft diameter 6 mm
Technical Data
Input voltage 10 V peak, 10 kHz
Electrical error ±10 min.
Phase shift 90 °e
Phase shift, inaccuracy 45 °e
Rotor inertia 6 gcm²
Operating temperature -55...+155 °C
Product
Weight 40 g

Description

High precision encoders, DC tachometers and resolvers with a high signal resolution are mounted exclusively on motors with through shafts for resonance reasons. The assembly requires adjustment to the motors and may only be done in the delivery plant.

Videos