Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Encoder ENX 16 RIO, 1024 counts per turn, 3-channel, with RS 422 line driver
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €206.10* |
| 5-19 | €179.78* | |
| 20-49 | €153.36* | |
| from 50 | On request |
Specifications
| General information | |
| Counts per turn | 1024 |
| Number of channels | 3 |
| Line Driver | RS422 |
| Max. length of encoder housing | 7 mm |
| Max. electrical speed | 40000 rpm |
| Max. mechanical speed | 40000 rpm |
| Technical Data | |
| Supply voltage Vcc | 5.0V ± 10.0% |
| Output signal | EIA RS 422 |
| Output signal | Incremental |
| Driver used logic | Differential, EIA RS 422 |
| Max. angular acceleration | 1000000 rad / s² |
| Output current per channel | -20...20 mA |
| Signal rise time | 5 ns |
| Measurement condition for signal rise time | RL= 100Ohm |
| Signal fall time | 5 ns |
| Measurement condition for signal fall time | RL= 100Ohm |
| Min. state duration | 40 ns |
| Direction of rotation | A before B CW |
| Index position | A low and B low |
| Index synchronized to AB | Yes |
| Typical current draw at standstill | 125 mA |
| Max. moment of inertia of code wheel | 1.2 gcm² |
| Operating temperature | -40...+100 °C |
| Orientation of encoder output to motor flange | 0 ° |
| Product | |
| Weight | 15 g |