Details
NRND
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Encoder HEDS 5540, 500 CPT, 3 Channels
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €96.31* |
| 5-19 | €84.00* | |
| 20-49 | €71.68* | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Counts per turn | 500 |
| Number of channels | 3 |
| Line Driver | No |
| Max. length of encoder housing | 18.3 mm |
| Max. electrical speed | 12000 rpm |
| Max. mechanical speed | 30000 rpm |
| Technical Data | |
| Supply voltage Vcc | 5.0V ± 10.0% |
| Output signal | TTL |
| Output signal | Incremental |
| Driver used logic | Single Ended, TTL |
| Max. angular acceleration | 250000 rad / s² |
| Output current per channel | -20...20 mA |
| Signal rise time | 180 ns |
| Measurement condition for signal rise time | CL=25pF, RL=2.7kOhm, T=25°C |
| Signal fall time | 40 ns |
| Measurement condition for signal fall time | CL=25pF, RL=2.7kOhm, T=25°C |
| Direction of rotation | A before B CW |
| Index position | A low and B low |
| Index synchronized to AB | Yes |
| Typical current draw at standstill | 60 mA |
| Max. moment of inertia of code wheel | 0.6 gcm² |
| Operating temperature | -40...+100 °C |
| Product | |
| Weight | 35 g |
