Details
NRND
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Encoder ENC 30 HEDL 5540, 500 CPT

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €113.58* |
5-19 | €99.05* | |
20-49 | €84.52* | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
General information | |
Counts per turn | 500 |
Number of channels | 3 |
Line Driver | AM26C31QD |
Max. length of encoder housing | 18.3 mm |
Max. electrical speed | 12000 rpm |
Max. mechanical speed | 30000 rpm |
Technical Data | |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | EIA RS 422 |
Output signal | Incremental |
Driver used logic | Differential, EIA RS 422 |
Max. angular acceleration | 250000 rad / s² |
Output current per channel | -20...20 mA |
Signal rise time | 180 ns |
Measurement condition for signal rise time | CL=25pF, RL=2.7kOhm, T=25°C |
Signal fall time | 40 ns |
Measurement condition for signal fall time | CL=25pF, RL=2.7kOhm, T=25°C |
Direction of rotation | A before B CW |
Index position | A low & B low |
Index synchronized to AB | Yes |
Typical current draw at standstill | 60 mA |
Max. moment of inertia of code wheel | 0.6 gcm² |
Operating temperature | -40...+100 °C |
Product | |
Weight | 35 g |