Details
NRND
TSX 40 RIO encoder, 32,768 counts per turn/19-bit SSI, radial cable outlet | Optical – ensure clean environment
Part number 746421
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €236.73 |
| 5-19 | €198.63 | |
| 20-49 | €171.99 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
| General information | |
| Steps per turn | 524288 |
| Resolution | 19 bit single turn |
| Counts per turn | 32768 |
| Number of channels | 3 |
| Line Driver | RS422 |
| Max. length of encoder housing | 9.5 mm |
| Max. electrical speed | 12200 rpm |
| Max. mechanical speed | 42000 rpm |
| Technical Data | |
| Data encoding | gray symmetric |
| Min. clock frequency | 0.1 MHz |
| Max. clock frequency | 3.3 MHz |
| Timeout | 25 us |
| Supply voltage Vcc | 5.0V ± 10.0% |
| Output signal | EIA RS 422 |
| Output signal | INC + SSI |
| Output current per channel | -50...50 mA |
| Signal rise time | 15 ns |
| Measurement condition for signal rise time | CL=30pF, RL=50Ohm |
| Signal fall time | 15 ns |
| Measurement condition for signal fall time | CL=30pF, RL=50Ohm |
| Min. state duration | 38 ns |
| Direction of rotation | A before B CW |
| Index position | A low and B low |
| Index synchronized to AB | Yes |
| Typical current draw at standstill | 60 mA |
| Max. moment of inertia of code wheel | 3.6 gcm² |
| Operating temperature | -40...+105 °C |
| Orientation of encoder output to motor flange | 90 ° |
| Product | |
| Weight | 15 g |