Details
TSX 40 MAG encoder, 2048 counts per turn, radial cable outlet | with open housing
Part number 858464
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €118.94 |
| 5-19 | €101.47 | |
| 20-49 | €83.79 | |
| from 50 | On request |
Specifications
| General information | |
| Counts per turn | 2048 |
| Number of channels | 2 |
| Line Driver | RS422 |
| Max. electrical speed | 12500 rpm |
| Max. mechanical speed | 12500 rpm |
| Technical Data | |
| Supply voltage Vcc | 5.0V ± 10.0% |
| Output signal | EIA RS 422 |
| Output signal | Incremental |
| Output current per channel | -50...50 mA |
| Signal rise time | 10 ns |
| Measurement condition for signal rise time | CL = 50pF |
| Signal fall time | 10 ns |
| Measurement condition for signal fall time | CL = 50pF |
| Direction of rotation | A before B CW |
| Typical current draw at standstill | 18 mA |
| Max. moment of inertia of code wheel | 7.6 gcm² |
| Operating temperature | -40...+105 °C |
| Orientation of encoder output to motor flange | 90 ° |
| Product | |
| Weight | 10 g |