Details

TSX 85 MAG encoder, 2560 counts, axial cable outlet

Part number 805434

TSX 85 MAG encoder, 2560 counts, axial cable outlet
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €209.47
5-19 €178.73
20-49 €147.57
from 50 On request

Sensors can be purchased only as a component of a combination.

Specifications

General information
Counts per turn 2560
Number of channels 2
Line Driver RS422
Max. electrical speed 10000 rpm
Max. mechanical speed 10000 rpm
Technical Data
Supply voltage Vcc 5.0V ± 10.0%
Output signal EIA RS 422
Output signal Incremental
Output current per channel -20...20 mA
Signal rise time 10 ns
Measurement condition for signal rise time CL = 50pF
Signal fall time 10 ns
Measurement condition for signal fall time CL = 50pF
Direction of rotation A before B CW
Typical current draw at standstill 18 mA
Max. moment of inertia of code wheel 375 gcm²
Operating temperature -40...+105 °C
Orientation of encoder output to motor flange 90 °
Product
Weight 58 g

Description

maxon TSX encoders are characterized by their large through bore, flat form, off-axis design and high signal quality. This enables the use of large through shafts and allows enormous freedom of design. These devices have to be fitted to the motors at the supplying factory, as the installation process is fine-tuned to the respective motor.

Videos