| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €122.63 |
| 5-19 | €106.94 | |
| 20-49 | €91.16 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
| General information | |
| Counts per turn | 1000 |
| Number of channels | 3 |
| Line Driver | RS422 |
| Max. electrical speed | 24000 rpm |
| Max. mechanical speed | 24000 rpm |
| Technical Data | |
| Supply voltage Vcc | 5.0V ± 10.0% |
| Output signal | EIA RS 422 |
| Output signal | Incremental |
| Output current per channel | -20...20 mA |
| Direction of rotation | A before B CW |
| Index synchronized to AB | Yes |
| Typical current draw at standstill | 13 mA |
| Max. moment of inertia of code wheel | 0.7 gcm² |
| Operating temperature | -20...+85 °C |
| Product | |
| Weight | 10 g |