Details
NEW
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Encoder ENX 22 IMR, 512 cpt, 3 channel

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €127.05* |
5-19 | €110.84* | |
20-49 | €94.52* | |
from 50 | On request |
Specifications
General information | |
Counts per turn | 512 |
Number of channels | 3 |
Line Driver | RS422 |
Max. electrical speed | 37500 rpm |
Max. mechanical speed | 37500 rpm |
Technical Data | |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | EIA RS 422 |
Output signal | Incremental |
Output current per channel | -20...20 mA |
Measurement condition for signal rise time | CL=10pF, RL=120Ohm |
Measurement condition for signal fall time | CL=10pF, RL=120Ohm |
Min. state duration | 20 ns |
Direction of rotation | A before B CW |
Index position | A low and B low |
Index synchronized to AB | Yes |
Typical current draw at standstill | 13 mA |
Max. moment of inertia of code wheel | 0.09 gcm² |
Operating temperature | -20...+85 °C |
Product | |
Weight | 9 g |