Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Encoder ENX 16 EASY Absolute XT with BiSS-C interface
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €184.21* |
| 5-19 | €160.73* | |
| 20-49 | €137.05* | |
| from 50 | On request |
Specifications
| General information | |
| Steps per turn | 4096 |
| Resolution | 12 bit single turn |
| Line Driver | RS422 |
| Max. length of encoder housing | 9 mm |
| Max. electrical speed | 90000 rpm |
| Max. mechanical speed | 30000 rpm |
| Technical Data | |
| Data encoding | binary |
| Min. clock frequency | 0.05 MHz |
| Max. clock frequency | 10 MHz |
| Supply voltage Vcc | 5.0V ± 5.0% |
| Output signal | EIA RS 422 |
| Output signal | Absolute BiSS-C |
| Driver used logic | Differential, EIA RS 422 |
| Output current per channel | -20...20 mA |
| Signal rise time | 60 ns |
| Measurement condition for signal rise time | CL=25pF, RL=1kOhm |
| Signal fall time | 60 ns |
| Measurement condition for signal fall time | CL=25pF, RL=1kOhm |
| Direction of rotation | positive Counting CW |
| Typical current draw at standstill | 22 mA |
| Max. moment of inertia of code wheel | 0.09 gcm² |
| Operating temperature | -55...+125 °C |
| Orientation of encoder output to motor flange | 0 ° |
| Product | |
| Weight | 15 g |
Description
maxon ENX absolute encoders feature a robust design and high signal quality. The ENX EASY Absolute is a single-turn absolute encoder with 4096 steps per turn for SSI or BiSS-C interfaces. The SSI or BiSS-C signal protocols can be programmed at the factory. The XT version has an extended temperature range and is designed with single wires.Protocol, cable length and cable alignment can be configured online.