Specifications
General information |
Counts per turn |
64 |
Number of channels |
2 |
Line Driver |
RS422 |
Max. electrical speed |
75000 rpm |
Max. mechanical speed |
75000 rpm |
Technical Data |
Supply voltage Vcc |
5.0V ± 10.0% |
Output signal |
EIA RS 422 |
Output signal |
Incremental |
Output current per channel |
-20...20 mA |
Direction of rotation |
A before B CW |
Typical current draw at standstill |
10 mA |
Max. moment of inertia of code wheel |
0.005 gcm² |
Operating temperature |
-20...+85 °C |
Description
maxon ENX encoders feature a robust design and high signal quality. The ENX IMR is a compact incremental encoder with up to 1024 counts per turn. It is available in various sizes, as a differential 2- or 3-channel encoder, and in combination with diverse DC motors. In the models with smaller diameters, the motor lines are integrated into the radially arranged ribbon or flexprint cables. The ENX IMR encoder is ideal for a multitude of control applications.
Videos