Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Encoder ENX 10 QUAD, 1 CPT
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €52.00* |
| 5-19 | €45.37* | |
| 20-49 | €38.63* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Counts per turn | 1 |
| Number of channels | 2 |
| Line Driver | No |
| Max. length of encoder housing | 9 mm |
| Max. electrical speed | 120000 rpm |
| Max. mechanical speed | 30000 rpm |
| Technical Data | |
| Supply voltage Vcc | 3...24 V |
| Output signal | TTL |
| Output signal | Incremental |
| Driver used logic | Single Ended, TTL |
| Output current per channel | 0...10 mA |
| Signal rise time | 200000 ns |
| Measurement condition for signal rise time | CL=25pF, RL=11kOhm, T=25°C |
| Signal fall time | 500 ns |
| Measurement condition for signal fall time | CL=25pF, RL=11kOhm, T=25°C |
| Direction of rotation | A before B CW |
| Typical current draw at standstill | 4 mA |
| Max. moment of inertia of code wheel | 0.05 gcm² |
| Operating temperature | -40...+100 °C |
| Orientation of encoder output to motor flange | 360 ° |
| Product | |
| Weight | 5 g |
Description
maxon ENX encoders feature a robust design and high signal quality. The ENX QUAD encoder is a single-pulse, 2-channel encoder with 4 statuses per rotation. It is used for speed and direction detection. With ESD protection network, reverse polarity protection, cable strain relief and the general robust design of the ENX series, it is an economic choice for simple closed-loop tasks.The cable length and cable alignment can be configured online.
