Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Encoder ENX 10 MAG INT, 1-256 counts per turn | integrated in the motor
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €48.10* |
| 5-19 | €37.58* | |
| 20-49 | €30.63* | |
| from 50 | On request |
Specifications
| General information | |
| Counts per turn | 256 |
| Number of channels | 3 |
| Line Driver | No |
| Max. length of encoder housing | 0 mm |
| Max. electrical speed | 100000 rpm |
| Max. mechanical speed | 100000 rpm |
| Technical Data | |
| Supply voltage Vcc | 6 V |
| Output signal | CMOS |
| Output signal | INC + COMM |
| Output current per channel | -4...4 mA |
| Signal rise time | 10 ns |
| Measurement condition for signal rise time | CL=25pF, RL=1kOhm |
| Signal fall time | 10 ns |
| Measurement condition for signal fall time | CL=25pF, RL=1kOhm |
| Direction of rotation | A before B CW |
| Index position | A low and B low |
| Index synchronized to AB | Yes |
| Typical current draw at standstill | 13 mA |
| Max. moment of inertia of code wheel | 0.0017 gcm² |
| Operating temperature | -40...+100 °C |
| Product | |
| Weight | 2 g |