Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Encoder ENX 10 EASY XT, 1 - 1024 counts per turn
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €198.10* |
| 5-19 | €172.84* | |
| 20-49 | €147.36* | |
| from 50 | On request |
Specifications
| General information | |
| Counts per turn | 1024 |
| Number of channels | 3 |
| Line Driver | No |
| Max. length of encoder housing | 8.5 mm |
| Max. electrical speed | 90000 rpm |
| Max. mechanical speed | 30000 rpm |
| Technical Data | |
| Supply voltage Vcc | 5.0V ± 10.0% |
| Output signal | EIA RS 422 |
| Output signal | Incremental |
| Driver used logic | Single Ended, EIA RS 422 |
| Output current per channel | -20...20 mA |
| Signal rise time | 20 ns |
| Measurement condition for signal rise time | CL=25pF, RL=1kOhm |
| Signal fall time | 20 ns |
| Measurement condition for signal fall time | CL=25pF, RL=1kOhm |
| Min. state duration | 125 ns |
| Direction of rotation | A before B CW |
| Index position | A low and B low |
| Index synchronized to AB | Yes |
| Typical current draw at standstill | 22 mA |
| Max. moment of inertia of code wheel | 0.09 gcm² |
| Operating temperature | -55...+125 °C |
| Orientation of encoder output to motor flange | 0 ° |
| Product | |
| Weight | 5 g |
Description
maxon ENX encoders feature a robust design and high signal quality. The ENX 10 EASY XT is a 3-channel encoder that can be factory-programmed with a resolution of up to 1024 counts per turn. The ESD protection network, cable strain relief, and general robust design of the ENX series make it an excellent choice for high-precision positioning and speed control. The XT version has an extended temperature range and is designed with single wires.The counts per turn and cable alignment can be configured online.