Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Encoder ENX 22 EMT 65536 turns, multi-turn, with BiSS-C interface

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €321.04* |
5-19 | €268.94* | |
20-49 | €234.20* | |
from 50 | On request |
Specifications
General information | |
Steps per turn | 131072 |
Resolution | 17 bit single turn |
Line Driver | Yes |
Max. length of encoder housing | 23 mm |
Max. electrical speed | 12000 rpm |
Max. mechanical speed | 12000 rpm |
Technical Data | |
Data encoding | binary |
Min. clock frequency | 0.08 MHz |
Max. clock frequency | 5 MHz |
Timeout | 7 us |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | EIA RS 422 |
Output signal | Absolute BiSS-C |
Output current per channel | -60...60 mA |
Signal rise time | 6 ns |
Measurement condition for signal rise time | CL=30pF, RL=50Ohm |
Signal fall time | 6 ns |
Measurement condition for signal fall time | CL=30pF, RL=50Ohm |
Direction of rotation | positive Counting CW |
Typical current draw at standstill | 60 mA |
Max. moment of inertia of code wheel | 1.54 gcm² |
Operating temperature | -40...+105 °C |
Orientation of encoder output to motor flange | 0 ° |