| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €108.21 |
| 5-19 | €95.47 | |
| 20-49 | €80.52 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
| General information | |
| Counts per turn | 32 |
| Number of channels | 3 |
| Line Driver | No |
| Max. mechanical speed | 15000 rpm |
| Technical Data | |
| Supply voltage Vcc | 2.7...5.5 V |
| Output signal | TTL |
| Driver used logic | TTL |
| Output current per channel | 0...5 mA |
| Phase shift | 90 °e |
| Phase shift, inaccuracy | 45 °e |
| Index synchronized to AB | Yes |
| Max. moment of inertia of code wheel | 0.09 gcm² |
| Operating temperature | -40...+85 °C |
| Product | |
| Weight | 0 g |