
This product is being discontinued. Our sales team will be happy to inform you about last order dates and alternatives.
Specifications
General information | |
Counts per turn | 500 |
Number of channels | 3 |
Line Driver | Yes |
Max. mechanical speed | 24000 rpm |
Technical Data | |
Supply voltage Vcc | 4.7...5.25 V |
Output signal | TTL |
Driver used logic | TTL |
Output current per channel | 0...5 mA |
Phase shift | 90 °e |
Phase shift, inaccuracy | 45 °e |
Index synchronized to AB | Yes |
Max. moment of inertia of code wheel | 0.7 gcm² |
Operating temperature | -25...+85 °C |