Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €128.42 |
5-19 | €113.26 | |
20-49 | €95.58 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
General information | |
Counts per turn | 512 |
Number of channels | 3 |
Line Driver | Yes |
Max. electrical speed | 40000 rpm |
Max. mechanical speed | 37500 rpm |
Technical Data | |
Supply voltage Vcc | 4.7...5.25 V |
Output signal | TTL |
Driver used logic | TTL |
Output current per channel | 0...5 mA |
Phase shift | 90 °e |
Phase shift, inaccuracy | 45 °e |
Index synchronized to AB | Yes |
Max. moment of inertia of code wheel | 0.09 gcm² |
Operating temperature | -25...+85 °C |