
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €180.42 |
5-19 | €157.47 | |
20-49 | €134.21 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Counts per turn | 5000 |
Number of channels | 3 |
Line Driver | AM26C31QD |
Max. length of encoder housing | 18.3 mm |
Max. electrical speed | 12000 rpm |
Max. mechanical speed | 30000 rpm |
Technical Data | |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | EIA RS 422 |
Output signal | Incremental |
Driver used logic | Differential, EIA RS 422 |
Output current per channel | -20...20 mA |
Signal rise time | 10 ns |
Measurement condition for signal rise time | CL=100pF |
Signal fall time | 10 ns |
Measurement condition for signal fall time | CL=100pF |
Direction of rotation | A before B CW |
Index position | A low and B low |
Index synchronized to AB | Yes |
Typical current draw at standstill | 60 mA |
Max. moment of inertia of code wheel | 0.6 gcm² |
Operating temperature | -40...+85 °C |
Product | |
Weight | 35 g |
Description
High precision encoders, DC tachometers and resolvers with a high signal resolution are mounted exclusively on motors with through shafts for resonance reasons. The assembly requires adjustment to the motors and may only be done in the delivery plant.Downloads
Catalog page
- 目录页 (chinesisch, PDF 345 KB) Version 2020
- Katalogseiten (deutsch, PDF 159 KB) Version 2016
- Katalogseiten (deutsch, PDF 196 KB) Version 2020
- Catalog page (english, PDF 210 KB) Version 2021
- Catálogo Pagina (español, PDF 196 KB) Version 2020
- Page de catalogue (française, PDF 345 KB) Version 2020
- カタログページ (日本語, PDF 674 KB) Version 2020