Details
NRND
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Encoder ENX 8 EASY Absolute, with SSI interface

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €82.94* |
5-19 | €64.73* | |
20-49 | €52.74* | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
General information | |
Steps per turn | 4096 |
Resolution | 12 bit single turn |
Max. length of encoder housing | 0 mm |
Max. electrical speed | 120000 rpm |
Max. mechanical speed | 80000 rpm |
Technical Data | |
Data encoding | gray symmetric |
Min. clock frequency | 0.04 MHz |
Max. clock frequency | 4 MHz |
Timeout | 16 us |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | CMOS |
Output signal | Absolute SSI |
Driver used logic | CMOS |
Output current per channel | -20...20 mA |
Signal rise time | 50 ns |
Measurement condition for signal rise time | CL=25pF, RL=1kOhm |
Signal fall time | 50 ns |
Measurement condition for signal fall time | CL=25pF, RL=1kOhm |
Min. state duration | 500 ns |
Direction of rotation | positive Counting CW |
Typical current draw at standstill | 17 mA |
Max. moment of inertia of code wheel | 0.0015 gcm² |
Operating temperature | -20...+100 °C |
Orientation of encoder output to motor flange | 0 ° |
Product | |
Weight | 5 g |
Description
The maxon ENX 8 EASY offers high signal quality and a high level of integration into the motor. Various protocols can be programmed: 3 channel differential, absolute encoder (SSI or BiSS-C), and commutation signals. Different cable materials and lengths are available. Configure your encoder online now.Downloads
Catalog page
- 目录页 (chinesisch, PDF 1014 KB) Version 2020
- Katalogseiten (deutsch, PDF 93 KB) Version 2019
- Katalogseiten (deutsch, PDF 93 KB) Version 2020
- Catalog page (english, PDF 105 KB) Version 2018
- Catalog page (english, PDF 108 KB) Version 2021
- Catálogo Pagina (español, PDF 93 KB) Version 2020
- Page de catalogue (française, PDF 125 KB) Version 2020
- カタログページ (日本語, PDF 89 KB) Version 2017
- カタログページ (日本語, PDF 336 KB) Version 2020