Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Encoder ENX 19 EASY INT Absolute, with BiSS-C interface

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €96.31* |
5-19 | €75.26* | |
20-49 | €61.37* | |
from 50 | On request |
Specifications
General information | |
Steps per turn | 4096 |
Resolution | 12 bit single turn |
Max. length of encoder housing | -1.4 mm |
Max. electrical speed | 200000 rpm |
Max. mechanical speed | 200000 rpm |
Technical Data | |
Data encoding | binary |
Min. clock frequency | 0.04 MHz |
Max. clock frequency | 10 MHz |
Timeout | 6 us |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | CMOS |
Output signal | Absolute BiSS-C |
Driver used logic | Single Ended, CMOS |
Output current per channel | -20...20 mA |
Signal rise time | 60 ns |
Measurement condition for signal rise time | CL=25pF, RL=1kOhm |
Signal fall time | 60 ns |
Measurement condition for signal fall time | CL=25pF, RL=1kOhm |
Direction of rotation | positive Counting CW |
Typical current draw at standstill | 22 mA |
Max. moment of inertia of code wheel | 0.005 gcm² |
Operating temperature | -40...+125 °C |
Orientation of encoder output to motor flange | 0 ° |
Product | |
Weight | 5 g |