Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Encoder ENX 16 EASY Absolute, with SSI interface
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €101.05* |
| 5-19 | €88.10* | |
| 20-49 | €75.16* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Steps per turn | 4096 |
| Resolution | 12 bit single turn |
| Max. length of encoder housing | 8.5 mm |
| Max. electrical speed | 120000 rpm |
| Max. mechanical speed | 25000 rpm |
| Technical Data | |
| Data encoding | gray symmetric |
| Min. clock frequency | 0.04 MHz |
| Max. clock frequency | 4 MHz |
| Timeout | 16 us |
| Supply voltage Vcc | 5.0V ± 10.0% |
| Output signal | CMOS |
| Output signal | Absolute SSI |
| Driver used logic | CMOS |
| Output current per channel | -20...20 mA |
| Direction of rotation | positive Counting CW |
| Typical current draw at standstill | 17 mA |
| Max. moment of inertia of code wheel | 0.1 gcm² |
| Operating temperature | -40...+100 °C |
| Orientation of encoder output to motor flange | 360 ° |
| Product | |
| Weight | 9 g |
Description
maxon ENX absolute encoders feature a robust design and high signal quality. The ENX EASY Absolute is a single-turn absolute encoder with 4096 steps per turn for SSI or BiSS-C interfaces. The SSI or BiSS-C signal protocols can be programmed ex works.Signal protocol, cable length and cable alignment can be configured online.
