Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Encoder ENX 22 EASY INT, 1-1024 counts per turn, 3-channel differential

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €74.52* |
5-19 | €58.21* | |
20-49 | €47.47* | |
from 50 | On request |
Specifications
General information | |
Counts per turn | 1024 |
Number of channels | 3 |
Line Driver | RS422 |
Max. length of encoder housing | -1.5 mm |
Max. electrical speed | 200000 rpm |
Max. mechanical speed | 200000 rpm |
Technical Data | |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | EIA RS 422 |
Output signal | INC + COMM |
Driver used logic | Differential, EIA RS 422 |
Output current per channel | -20...20 mA |
Signal rise time | 60 ns |
Measurement condition for signal rise time | CL=25pF, RL=1kOhm |
Signal fall time | 60 ns |
Measurement condition for signal fall time | CL=25pF, RL=1kOhm |
Min. state duration | 62 ns |
Direction of rotation | A before B CW |
Index position | A low and B low |
Index synchronized to AB | Yes |
Typical current draw at standstill | 22 mA |
Max. moment of inertia of code wheel | 0.005 gcm² |
Operating temperature | -40...+125 °C |
Orientation of encoder output to motor flange | 0 ° |
Product | |
Weight | 5 g |