Details
NEW
EC frameless HT 76 S, Ø76 mm, brushless, 340 W, with Hall sensors | High Torque
Part number 934887
For more information, please contact our sales support with the request form. Thank you
Specifications
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 4130 rpm |
| No load current | 286 mA |
| Nominal speed | 3330 rpm |
| Nominal torque (max. continuous torque) | 883 mNm |
| Nominal current (max. continuous current) | 7.08 A |
| Stall torque | 4380 mNm |
| Stall current | 145 A |
| Max. efficiency | 92 % |
| Characteristics | |
| Terminal resistance | 0.331 Ω |
| Terminal inductance | 0.57 mH |
| Torque constant | 110 mNm/A |
| Speed constant | 86.8 rpm/V |
| Speed / torque gradient | 0.261 rpm/mNm |
| Mechanical time constant | 0.821 ms |
| Rotor inertia | 300 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 1.62 K/W |
| Thermal resistance winding-housing | 1.76 K/W |
| Thermal time constant winding | 55.7 s |
| Thermal time constant motor | 1420 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 7000 rpm |
| Other specifications | |
| Number of pole pairs | 10 |
| Number of phases | 3 |