| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €211.99 |
| 5-19 | €165.57 | |
| 20-49 | €134.84 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 36 V |
| No load speed | 3360 rpm |
| No load current | 42.3 mA |
| Nominal speed | 2350 rpm |
| Nominal torque (max. continuous torque) | 90.5 mNm |
| Nominal current (max. continuous current) | 0.828 A |
| Stall torque | 481 mNm |
| Stall current | 4.79 A |
| Max. efficiency | 82 % |
| Characteristics | |
| Terminal resistance | 7.52 Ω |
| Terminal inductance | 5.15 mH |
| Torque constant | 101 mNm/A |
| Speed constant | 95 rpm/V |
| Speed / torque gradient | 7.11 rpm/mNm |
| Mechanical time constant | 9.46 ms |
| Rotor inertia | 127 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 6.23 K/W |
| Thermal resistance winding-housing | 4.25 K/W |
| Thermal time constant winding | 19.1 s |
| Thermal time constant motor | 311 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 10000 rpm |
| Other specifications | |
| Number of pole pairs | 8 |
| Number of phases | 3 |
| Product | |
| Weight | 110 g |
