Details

EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors | ventilated

Part number 597975

EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €298.31
5-19 €250.31
20-49 €216.84
from 50 On request

Specifications

Technical illustrations

Values at nominal voltage
Nominal voltage 48 V
No load speed 1960 rpm
No load current 283 mA
Nominal speed 1520 rpm
Nominal torque (max. continuous torque) 1500 mNm
Nominal current (max. continuous current) 5.99 A
Stall torque 9490 mNm
Stall current 57.8 A
Max. efficiency 86 %
Characteristics
Terminal resistance 0.831 Ω
Terminal inductance 1.07 mH
Torque constant 231 mNm/A
Speed constant 41.3 rpm/V
Speed / torque gradient 0.148 rpm/mNm
Mechanical time constant 7.92 ms
Rotor inertia 5100 gcm²
Thermal data
Thermal resistance housing-ambient 0.91 K/W
Thermal resistance winding-housing 0.86 K/W
Thermal time constant winding 25.6 s
Thermal time constant motor 135 s
Ambient temperature -40...+100 °C
Max. winding temperature +125 °C
Mechanical data
Bearing type ball bearings
Max. speed 5000 rpm
Axial play {0} {1}, at radial load {2} {3} {4}
0.14 mm, at radial load > 58 N
Max. axial load (dynamic) 34 N
Max. force for press fits (static) 440 N
(static, shaft supported) 8000 N
Max. radial load 130 N, 10 mm from flange
Other specifications
Number of pole pairs 11
Number of phases 3
Number of autoclave cycles 0
Product
Weight 988 g

Description

The flat design of the brushless EC flat motors makes them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing—this is reflected by the economical price.

The fan wheel provides active cooling during operation, which permits very high continuous torques.

Videos