Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
Part number 580047
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €227.89 |
5-19 | €191.26 | |
20-49 | €165.68 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 60 V |
No load speed | 2600 rpm |
No load current | 197 mA |
Nominal speed | 2200 rpm |
Nominal torque (max. continuous torque) | 464 mNm |
Nominal current (max. continuous current) | 2.11 A |
Stall torque | 4580 mNm |
Stall current | 30.1 A |
Max. efficiency | 84 % |
Characteristics | |
Terminal resistance | 2 Ω |
Terminal inductance | 2.15 mH |
Torque constant | 217 mNm/A |
Speed constant | 44.1 rpm/V |
Speed / torque gradient | 0.406 rpm/mNm |
Mechanical time constant | 13.5 ms |
Rotor inertia | 3170 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 1.95 K/W |
Thermal resistance winding-housing | 3.62 K/W |
Thermal time constant winding | 66.8 s |
Thermal time constant motor | 290 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 5000 rpm |
Axial play | {0} {1}, at radial load {2} {3} {4} |
0.14 mm, at radial load > 58 N | |
Max. axial load (dynamic) | 34 N |
Max. force for press fits (static) | 440 N |
(static, shaft supported) | 8000 N |
Max. radial load | 100 N, 10 mm from flange |
Other specifications | |
Number of pole pairs | 11 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 635 g |