| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €86.52 |
| 5-19 | €74.31 | |
| 20-49 | €60.84 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 6 V |
| No load speed | 9350 rpm |
| No load current | 102 mA |
| Nominal speed | 4780 rpm |
| Nominal torque (max. continuous torque) | 7.59 mNm |
| Nominal current (max. continuous current) | 1.31 A |
| Stall torque | 17.2 mNm |
| Stall current | 2.93 A |
| Max. efficiency | 67 % |
| Characteristics | |
| Terminal resistance | 2.05 Ω |
| Terminal inductance | 0.189 mH |
| Torque constant | 5.88 mNm/A |
| Speed constant | 1620 rpm/V |
| Speed / torque gradient | 567 rpm/mNm |
| Mechanical time constant | 30.3 ms |
| Rotor inertia | 5.1 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 17.2 K/W |
| Thermal resistance winding-housing | 2.66 K/W |
| Thermal time constant winding | 1.45 s |
| Thermal time constant motor | 28.5 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 15000 rpm |
| Axial play | 0 mm, at radial load < 2 N |
| 0.14 mm, at radial load > 2 N | |
| Max. axial load (dynamic) | 1.8 N |
| Max. force for press fits (static) | 26 N |
| (static, shaft supported) | 200 N |
| Max. radial load | 5.3 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 4 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 22 g |
