
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €113.68 |
5-19 | €97.68 | |
20-49 | €80.00 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 6 V |
No load speed | 9350 rpm |
No load current | 102 mA |
Nominal speed | 4780 rpm |
Nominal torque (max. continuous torque) | 7.59 mNm |
Nominal current (max. continuous current) | 1.31 A |
Stall torque | 17.2 mNm |
Stall current | 2.93 A |
Max. efficiency | 67 % |
Characteristics | |
Terminal resistance | 2.05 Ω |
Terminal inductance | 0.189 mH |
Torque constant | 5.88 mNm/A |
Speed constant | 1620 rpm/V |
Speed / torque gradient | 567 rpm/mNm |
Mechanical time constant | 30.3 ms |
Rotor inertia | 5.1 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 17.2 K/W |
Thermal resistance winding-housing | 2.66 K/W |
Thermal time constant winding | 1.45 s |
Thermal time constant motor | 28.5 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 15000 rpm |
Axial play | 0 mm, at radial load < 2 N |
0.14 mm, at radial load > 2 N | |
Max. axial load (dynamic) | 1.8 N |
Max. force for press fits (static) | 26 N |
(static, shaft supported) | 200 N |
Max. radial load | 5.3 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 4 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 22 g |