Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 42 M Ø42 mm, brushless, with Hall sensors | High Torque

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €185.47* |
5-19 | €145.47* | |
20-49 | €113.79* | |
from 50 | On request |
Specifications
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 8050 rpm |
No load current | 363 mA |
Nominal speed | 6470 rpm |
Nominal torque (max. continuous torque) | 214 mNm |
Nominal current (max. continuous current) | 7.33 A |
Stall torque | 1110 mNm |
Stall current | 103 A |
Max. efficiency | 84 % |
Characteristics | |
Terminal resistance | 0.233 Ω |
Terminal inductance | 0.153 mH |
Torque constant | 28.2 mNm/A |
Speed constant | 339 rpm/V |
Speed / torque gradient | 2.81 rpm/mNm |
Mechanical time constant | 2.54 ms |
Rotor inertia | 86.2 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 1.66 K/W |
Thermal resistance winding-housing | 3.01 K/W |
Thermal time constant winding | 20 s |
Thermal time constant motor | 92.2 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Max. speed | 10000 rpm |
Axial play | 0 mm, at radial load < 6 N |
0.14 mm, at radial load > 6 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 6 N |
Max. force for press fits (static) | 86 N |
(static, shaft supported) | 1300 N |
Max. radial load | 40 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 8 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 127 g |