Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 32 S, Ø32 mm, brushless, with Hall sensors | High torque
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €158.94* |
| 5-19 | €124.63* | |
| 20-49 | €97.58* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 12600 rpm |
| No load current | 171 mA |
| Nominal speed | 9400 rpm |
| Nominal torque (max. continuous torque) | 80 mNm |
| Nominal current (max. continuous current) | 3.91 A |
| Stall torque | 275 mNm |
| Stall current | 39.8 A |
| Max. efficiency | 88 % |
| Characteristics | |
| Terminal resistance | 0.603 Ω |
| Terminal inductance | 0.303 mH |
| Terminal inductance | 0.303 mH |
| Torque constant | 18 mNm/A |
| Speed constant | 529 rpm/V |
| Speed / torque gradient | 17.7 rpm/mNm |
| Mechanical time constant | 4.52 ms |
| Rotor inertia | 24.4 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 4.31 K/W |
| Thermal resistance winding-housing | 2.56 K/W |
| Thermal time constant winding | 8.52 s |
| Thermal time constant motor | 128 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 14000 rpm |
| Other specifications | |
| Number of pole pairs | 6 |
| Number of phases | 3 |
| Product | |
| Weight | 59 g |