This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 44900 rpm |
| No load current | 110 mA |
| Nominal speed | 41000 rpm |
| Nominal torque (max. continuous torque) | 16.1 mNm |
| Nominal current (max. continuous current) | 1.68 A |
| Stall torque | 219 mNm |
| Stall current | 21.5 A |
| Max. efficiency | 86 % |
| Characteristics | |
| Terminal resistance | 2.23 Ω |
| Torque constant | 10.1 mNm/A |
| Speed constant | 941 rpm/V |
| Speed / torque gradient | 206 rpm/mNm |
| Mechanical time constant | 4.56 ms |
| Rotor inertia | 2.11 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 10 K/W |
| Thermal resistance winding-housing | 2 K/W |
| Thermal time constant winding | 4.6 s |
| Thermal time constant motor | 278 s |
| Ambient temperature | -40...+135 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 60000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Product | |
| Weight | 85 g |
