
This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 41700 rpm |
No load current | 198 mA |
Nominal speed | 37800 rpm |
Nominal torque (max. continuous torque) | 16.8 mNm |
Nominal current (max. continuous current) | 3.23 A |
Stall torque | 204 mNm |
Stall current | 37.4 A |
Max. efficiency | 86 % |
Characteristics | |
Terminal resistance | 0.641 Ω |
Terminal inductance | 0.0546 mH |
Torque constant | 5.46 mNm/A |
Speed constant | 1750 rpm/V |
Speed / torque gradient | 206 rpm/mNm |
Mechanical time constant | 4.54 ms |
Rotor inertia | 2.11 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 10 K/W |
Thermal resistance winding-housing | 2 K/W |
Thermal time constant winding | 4.85 s |
Thermal time constant motor | 278 s |
Ambient temperature | -40...+135 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 60000 rpm |
Axial play | 0 mm, at radial load < 5 N |
0.14 mm, at radial load > 5 N | |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 45 N |
(static, shaft supported) | 250 N |
Max. radial load | 16 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 500 |
Product | |
Weight | 85 g |