
This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 76000 rpm |
No load current | 54 mA |
Nominal speed | 70700 rpm |
Nominal torque (max. continuous torque) | 4.12 mNm |
Nominal current (max. continuous current) | 0.731 A |
Stall torque | 68.2 mNm |
Stall current | 11.4 A |
Max. efficiency | 87 % |
Characteristics | |
Terminal resistance | 4.22 Ω |
Terminal inductance | 0.213 mH |
Torque constant | 5.99 mNm/A |
Speed constant | 1590 rpm/V |
Speed / torque gradient | 1120 rpm/mNm |
Mechanical time constant | 1.68 ms |
Rotor inertia | 0.143 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 22.5 K/W |
Thermal resistance winding-housing | 3.51 K/W |
Thermal time constant winding | 2.6 s |
Thermal time constant motor | 425 s |
Ambient temperature | -60...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 90000 rpm |
Axial play | 0 mm, at radial load < 1.8 N |
0.85 mm, at radial load > 1.8 N | |
Max. axial load (dynamic) | 1.5 N |
Max. force for press fits (static) | 10 N |
(static, shaft supported) | 250 N |
Max. radial load | 4 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 1000 |
Product | |
Weight | 38 g |