
This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 79400 rpm |
No load current | 129 mA |
Nominal speed | 74200 rpm |
Nominal torque (max. continuous torque) | 7.45 mNm |
Nominal current (max. continuous current) | 2.68 A |
Stall torque | 135 mNm |
Stall current | 46.8 A |
Max. efficiency | 90 % |
Characteristics | |
Terminal resistance | 0.513 Ω |
Terminal inductance | 0.000027 mH |
Torque constant | 2.88 mNm/A |
Speed constant | 3320 rpm/V |
Speed / torque gradient | 591 rpm/mNm |
Mechanical time constant | 2.23 ms |
Rotor inertia | 0.36 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 17.9 K/W |
Thermal resistance winding-housing | 0.703 K/W |
Thermal time constant winding | 0.774 s |
Thermal time constant motor | 394 s |
Ambient temperature | -40...+135 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 90000 rpm |
Axial play | 0 - 0.85 mm |
Max. axial load (dynamic) | 6 N |
Max. force for press fits (static) | 7 N |
(static, shaft supported) | 0 N |
Max. radial load | 4 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 500 |
Product | |
Weight | 44 g |
Description
The electronically commutated EC motors are characterized especially by their favorabletorque characteristics, high power, extremely broad speed range and, of course, by their
unsurpassed service life.