
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €279.57 |
5-19 | €237.47 | |
20-49 | €192.31 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Values at nominal voltage | |
Nominal voltage | 9 V |
No load speed | 24200 rpm |
No load current | 122 mA |
Nominal speed | 19100 rpm |
Nominal torque (max. continuous torque) | 5.68 mNm |
Nominal current (max. continuous current) | 1.73 A |
Stall torque | 27.4 mNm |
Stall current | 7.85 A |
Max. efficiency | 77 % |
Characteristics | |
Terminal resistance | 1.15 Ω |
Terminal inductance | 0.0233 mH |
Torque constant | 3.49 mNm/A |
Speed constant | 2730 rpm/V |
Speed / torque gradient | 896 rpm/mNm |
Mechanical time constant | 3.05 ms |
Rotor inertia | 0.325 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 23.9 K/W |
Thermal resistance winding-housing | 1.26 K/W |
Thermal time constant winding | 0.72 s |
Thermal time constant motor | 263 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 50000 rpm |
Axial play | 0 mm, at radial load < 1 N |
0.05 mm, at radial load > 1 N | |
Max. axial load (dynamic) | 0.8 N |
Max. force for press fits (static) | 18 N |
(static, shaft supported) | 250 N |
Max. radial load | 4 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 29 g |
Description
The electronically commutated EC motors are characterized especially by their favorabletorque characteristics, high power, extremely broad speed range and, of course, by their
unsurpassed service life.