Details

EC size 5 Ø0.5 in, brushless, 30 Watt, sterilizable, with Hall sensors

Part number 448815

EC size 5 Ø0.5 in, brushless, 30 Watt, sterilizable, with Hall sensors

This product can no longer be ordered. Please contact our sales support with the form. Thank you

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 48 V
No load speed 76000 rpm
No load current 54 mA
Nominal speed 70700 rpm
Nominal torque (max. continuous torque) 4.12 mNm
Nominal current (max. continuous current) 0.731 A
Stall torque 68.2 mNm
Stall current 11.4 A
Max. efficiency 87 %
Characteristics
Terminal resistance 4.22 Ω
Terminal inductance 0.213 mH
Torque constant 5.99 mNm/A
Speed constant 1590 rpm/V
Speed / torque gradient 1120 rpm/mNm
Mechanical time constant 1.68 ms
Rotor inertia 0.143 gcm²
Thermal data
Thermal resistance housing-ambient 22.5 K/W
Thermal resistance winding-housing 3.51 K/W
Thermal time constant winding 2.6 s
Thermal time constant motor 425 s
Ambient temperature -60...+100 °C
Max. winding temperature +155 °C
Mechanical data
Bearing type ball bearings
Max. speed 90000 rpm
Axial play 0 mm, at radial load < 1.8 N
0.85 mm, at radial load > 1.8 N
Max. axial load (dynamic) 1.5 N
Max. force for press fits (static) 10 N
(static, shaft supported) 250 N
Max. radial load 4 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of phases 3
Number of autoclave cycles 1000
Product
Weight 38 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

The electronically commutated EC motors are characterized especially by their favorable torque characteristics, high power, extremely broad speed range and, of course, by their unsurpassed service life.

Videos