Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
IDX 70 S, □70 mm, brushless, 600 W, with Hall sensors and Encoder EASY INT 1024CPT

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €780.29* |
5-19 | €654.72* | |
20-49 | €567.14* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 60 V |
No load speed | 5000 rpm |
No load current | 536 mA |
Nominal speed | 4320 rpm |
Nominal torque (max. continuous torque) | 1400 mNm |
Nominal current (max. continuous current) | 11.4 A |
Stall torque | 10600 mNm |
Stall current | 448 A |
Max. efficiency | 93 % |
Characteristics | |
Terminal resistance | 0.134 Ω |
Terminal inductance | 0.344 mH |
Torque constant | 114 mNm/A |
Speed constant | 83.9 rpm/V |
Speed / torque gradient | 0.0988 rpm/mNm |
Mechanical time constant | 0.588 ms |
Rotor inertia | 568 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 1.73 K/W |
Thermal resistance winding-housing | 0.61 K/W |
Thermal time constant winding | 35 s |
Thermal time constant motor | 969 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Max. speed | 6000 rpm |
Axial play | 0 mm, at radial load < 28 N |
0.22 mm, at radial load > 28 N | |
Radial play | 0.025 mm |
Max. axial load (dynamic) | 22 N |
Max. force for press fits (static) | 270 N |
Max. radial load | 300 N, 15 mm from flange |
Other specifications | |
Number of pole pairs | 8 |
Number of phases | 3 |
Product | |
Weight | 5 g |