Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
IDX 70 M, □70 mm, brushless, 800 W, with Hall sensors and Encoder EASY INT 1024CPT
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €858.50* |
| 5-19 | €720.19* | |
| 20-49 | €623.88* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 60 V |
| No load speed | 3730 rpm |
| No load current | 668 mA |
| Nominal speed | 3180 rpm |
| Nominal torque (max. continuous torque) | 2600 mNm |
| Nominal current (max. continuous current) | 15.5 A |
| Stall torque | 27800 mNm |
| Stall current | 615 A |
| Max. efficiency | 93 % |
| Characteristics | |
| Terminal resistance | 0.0975 Ω |
| Terminal inductance | 0.373 mH |
| Torque constant | 153 mNm/A |
| Speed constant | 62.5 rpm/V |
| Speed / torque gradient | 0.0399 rpm/mNm |
| Mechanical time constant | 0.439 ms |
| Rotor inertia | 1050 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 1.35 K/W |
| Thermal resistance winding-housing | 0.38 K/W |
| Thermal time constant winding | 43.9 s |
| Thermal time constant motor | 1130 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 4000 rpm |
| Axial play | 0 mm, at radial load < 28 N |
| 0.22 mm, at radial load > 28 N | |
| Radial play | 0.025 mm |
| Max. axial load (dynamic) | 22 N |
| Max. force for press fits (static) | 270 N |
| Max. radial load | 300 N, 15 mm from flange |
| Other specifications | |
| Number of pole pairs | 8 |
| Number of phases | 3 |
| Product | |
| Weight | 2295 g |
