Details
        
                    NRND 
        
                Configurable
                    
            
        
        Configurable Product
                    Beyond combinations. Configure your drive individually.
                IDX 70 L, □70 mm, brushless, 900 W, with integrated brake, Hall sensors and Encoder EASY INT 1024CPT
    | Price scales | Quantity | Price per unit | 
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €1,258.91* | 
| 5-19 | €1,056.39* | |
| 20-49 | €914.92* | |
| from 50 | On request | 
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
| Values at nominal voltage | |
| Nominal voltage | 48 V | 
| No load speed | 2780 rpm | 
| No load current | 771 mA | 
| Nominal speed | 2430 rpm | 
| Nominal torque (max. continuous torque) | 3710 mNm | 
| Nominal current (max. continuous current) | 21.1 A | 
| Stall torque | 25800 mNm | 
| Stall current | 669 A | 
| Max. efficiency | 93 % | 
| Characteristics | |
| Terminal resistance | 0.0718 Ω | 
| Terminal inductance | 0.221 mH | 
| Torque constant | 164 mNm/A | 
| Speed constant | 58.2 rpm/V | 
| Speed / torque gradient | 0.0255 rpm/mNm | 
| Mechanical time constant | 0.408 ms | 
| Rotor inertia | 1530 gcm² | 
| Thermal data | |
| Thermal resistance housing-ambient | 1.21 K/W | 
| Thermal resistance winding-housing | 0.28 K/W | 
| Thermal time constant winding | 45.4 s | 
| Thermal time constant motor | 1820 s | 
| Ambient temperature | -40...+100 °C | 
| Max. winding temperature | +155 °C | 
| Mechanical data | |
| Max. speed | 3200 rpm | 
| Axial play | 0 mm, at radial load < 28 N | 
| 0.22 mm, at radial load > 28 N | |
| Radial play | 0.025 mm | 
| Max. axial load (dynamic) | 22 N | 
| Max. force for press fits (static) | 270 N | 
| Max. radial load | 300 N, 15 mm from flange | 
| Other specifications | |
| Number of pole pairs | 8 | 
| Number of phases | 3 | 
| Product | |
| Weight | 3475 g |